Unit of Measure

Key Dimensions

Major Diameter d

N/A 35.441 in

Threads No. per Inch

N/A 3

C

N/A 40.568 in

E

N/A 38.375 in

G

N/A 2.48 in

H

N/A 1.01 in

U

N/A 35.468 in

L1

N/A 0.688 in

Y

N/A 38.61 in

T1

N/A 3/4-10

Manufacturing Part Number

N/A N900