Unit of Measure

Key Dimensions

Major Diameter d

N/A 37.41 in

Threads No. per Inch

N/A 3

C

N/A 43.005 in

E

N/A 40.5 in

G

N/A 2.48 in

H

N/A 1.01 in

U

N/A 37.437 in

L1

N/A 0.688 in

Y

N/A 40.61 in

T1

N/A 3/4-10

Manufacturing Part Number

N/A N950