The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.

Key Dimensions

Description 

N/A SXCS228-6-CP-2-1/2X3-1/4-BSE=0.72

Color

N/A Metallic

Dimensional Data

Size

N/A 228-6

Performance Data

Max. Speed (Unbalanced)1 N/A 3400 rpm
Max. Speed (Balanced)2 N/A 8500 rpm
Max. Angular Misalignment3 N/A 1 º

Features

Features

N/A
  • Unitized disc pack
  • Infinite life when properly sized and aligned
  • Torsionally rigid without any back lash
  • No need for lubrication or maintenance
  • No wearing parts and high resistance to harsh environmental conditions
  • Disc packs can be replaced without moving equipment
    • 1 Operating speed must be equal or less than permissible speed which is limited by the weight and critical speed of the spacer.
    • 2 Couplings as manufactured can accommodate maximum speeds as listed. Higher speeds up to the value shown as 'Bal' require special balancing.
    • 3 Angular misalignment is given for one disc pack.