The SXCS Type is the standard 6 bolt coupling with two hubs, two mounting rings, two disc packs and a split spacer designed for ease of installation and maintenance. Custom spacer lengths can be specified for special applications. The coupling has two flex planes (one at each disc pack) allowing it to accommodate parallel misalignment by the angular misalignment in each disc pack. This configuration will also accommodate axial misalignment within the specified limits.
1 - 2 of 2 | Results Per Page | View |
1 

Part Number

Description 

Keyway Size

Size

Dimension OD

N/A SXCS132-6-HUB-1-3/4-3/8X3/16KW N/A N/A 132-6 N/A
N/A SXCS228-6-CP-2-1/2X3-1/4-BSE=0.72 N/A N/A 228-6 N/A
1 - 2 of 2 | Results Per Page | View |
1