Unit of Measure

Key Dimensions

Travel Norm

N/A 12

Weight

N/A 109 lb49.4 Kg

Number of Bolts

N/A 4

Other Dimensions

Adjustment

N/A 15-1/2 in393.7 mm

Dimension A

N/A 5.09 in129.3 mm

Dimension B

N/A 30-1/2 in774.7 mm

Dimension D

N/A 1 in25.4 mm

Dimension E

N/A 10.74 in272.8 mm

Dimension G

N/A 5 in127 mm

Dimension H

N/A 1.13 in28.7 mm

Dimension J

N/A 0.625 in16 mm

Dimension K

N/A 1.5 in38.1 mm

Dimension L

N/A 32.5 in825.5 mm

Dimension M

N/A 2.38 in60.5 mm

Dimension P

N/A 0.5 in12.7 mm

Dimension S

N/A 1.5-4 ACME

Dimension U

N/A 6.5 in165.1 mm

Dimension V

N/A 2 in50.8 mm

Dimension W

N/A 8.5 in233.4 mm