Unit of Measure

Key Dimensions

Bearing Size

N/A 1 7/16 in – 2 15/16 in

Travel

N/A 12 in

Weight

N/A 30 lb13.6 Kg

Other Dimensions

Dimension A1

N/A 13.0 in330.2 mm

Dimension B

N/A 7.375 in187.3 mm

Dimension C

N/A 3.625 in92.1 mm

Dimension D

N/A 11.38 in289.1 mm

Dimension E

N/A 1.63 in41.4 mm

Dimension F

N/A 3 in76.2 mm

Dimension G

N/A 0.75 in20 mm

Dimension H

N/A 5 in127 mm

Dimension I

N/A 1 in25.4 mm