Unit of Measure

Key Dimensions

Bearing Size

N/A 2 15/16 in – 4 7/16 in

Travel

N/A 18 in

Weight

N/A 74 lb33.6 Kg

Other Dimensions

Dimension A1

N/A 19 in482.6 mm

Dimension B

N/A 12.25 in311.2 mm

Dimension C

N/A 4.938 in125.4 mm

Dimension D

N/A 17 in431.8 mm

Dimension E

N/A 2 in50.8 mm

Dimension F

N/A 4.19 in106.4 mm

Dimension G

N/A 1 in24 mm

Dimension H

N/A 8 in203.2 mm

Dimension I

N/A 1.5 in38.1 mm