Unit of Measure

Key Dimensions

Dimension T NOMINAL

N/A 18

Weight

N/A 70 lb

Number of Bolts

N/A 4

Other Dimensions

T (TRAVEL)

N/A 21 in

Dimension B

N/A 40-1/2 in

Dimension C

N/A 4-1/2 in

Dimension D

N/A 38 in

Dimension E

N/A 2 in

Dimension F

N/A 0.75 in

Dimension G

N/A 1 in

Dimension H

N/A 0.750 in

Dimension J

N/A 12-1/2 in

Dimension K

N/A 4 in

Dimension M

N/A 5-7/16 in

Dimension R

N/A 9-13/32 in

Dimension S

N/A 1-1/4 in

Dimension U

N/A 8-1/2 in

Dimension W

N/A 8-7/32 in