2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Other Dimensions

    Weight

    N/A 1.66 Kg3.66 lb

    Width (T)

    N/A 2.1876 in55.565 mm

    B - Width

    N/A 2.2500 in57.150 mm
    Max Shaft Fillet Radius1 N/A 0.01 in0.30 mm
    Max Housing Fillet Radius2 N/A 0.090 in2.29 mm

    Shaft Backing Shoulder Diameter - Backface (db)

    N/A 2.48 in63 mm

    Housing Backing Shoulder Diameter - Frontface (Da)

    N/A 3.56 in90.42 mm

    Key Dimensions

    Cone Part Number

    N/A 33895

    Cup Part Number

    N/A 33821

    Related Assembly Number(s)

    N/A 33895-90098

    Outer Spacer Part Number

    N/A Y1S-33821

    Design Unit

    N/A Inch

    Bore (d)

    N/A 2.1250 in53.975 mm

    O.D. (D)

    N/A 3.7500 in95.250 mm
    Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 7560 lbf33600 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 13200 lbf58600 N
    K Factor 5 N/A 1.77
    e Factor 6 N/A 0.33

    Ratings

    C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 50800 lbf226000 N
    Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 4270 lbf19000 N

    Factors

    Y1 Factor 9 N/A 2.05
    Y2 Factor 10 N/A 3.05
    • 1 These maximum fillet radii will be cleared by the bearing corners.
    • 2 These maximum fillet radii will be cleared by the bearing corners.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.