2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.
Design Attributes:Two single row bearings, with or without a spacer
When spacers are used, bearing is furnished as a preset, matched assembly
Spacers available with or without lubricant grooves and holes
Design Attributes:
Unit of Measure
Other Dimensions
Weight |
N/A 3.84 Kg8.43 lb |
Width (T) |
N/A 2.375 in60.325 mm |
B - Width |
N/A 2.344 in59.538 mm |
| Max Shaft Fillet Radius1 | N/A 0.02 in0.50 mm |
| Max Housing Fillet Radius2 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 3.62 in92 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.16 in131.06 mm |
Key Dimensions
Cone Part Number |
N/A 495A |
Cup Part Number |
N/A 493 |
Related Assembly Number(s) |
N/A 495A-902B6 |
Outer Spacer Part Number |
N/A Y3S-493 |
Design Unit |
N/A Inch |
Bore (d) |
N/A 3 in76.2 mm |
O.D. (D) |
N/A 5.3750 in136.525 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 9000 lbf40000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 15700 lbf69700 N |
| K Factor 5 | N/A 1.31 |
| e Factor 6 | N/A 0.44 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.