2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Other Dimensions

    Weight

    N/A 1.6 Kg3.52 lb

    Width (T)

    N/A 5 in127 mm

    B - Width

    N/A 5 in127 mm
    Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm
    Max Housing Fillet Radius2 N/A 0.130 in3.30 mm

    Shaft Backing Shoulder Diameter - Backface (db)

    N/A 6.18 in157 mm

    Housing Backing Shoulder Diameter - Frontface (Da)

    N/A 8.58 in217.90 mm

    Key Dimensions

    Cone Part Number

    N/A 95528

    Cup Part Number

    N/A 95925

    Related Assembly Number(s)

    N/A 95528-90108

    Outer Spacer Part Number

    N/A Y1S-95925

    Design Unit

    N/A Inch

    Bore (d)

    N/A 5.2500 in133.350 mm

    O.D. (D)

    N/A 9.25 in234.95 mm
    Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 36700 lbf163000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 63800 lbf284000 N
    K Factor 5 N/A 1.58
    e Factor 6 N/A 0.37

    Ratings

    C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 246000 lbf1090000 N
    Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 23200 lbf103000 N

    Factors

    Y1 Factor 9 N/A 1.83
    Y2 Factor 10 N/A 2.72
    • 1 These maximum fillet radii will be cleared by the bearing corners.
    • 2 These maximum fillet radii will be cleared by the bearing corners.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.