2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Other Dimensions

    Weight

    N/A 28.08 Kg61.89 lb

    Width (T)

    N/A 4.25 in107.95 mm

    B - Width

    N/A 3.892 in98.857 mm
    Max Shaft Fillet Radius1 N/A 0.080 in2 mm
    Max Housing Fillet Radius2 N/A 0.130 in3.30 mm

    Shaft Backing Shoulder Diameter - Backface (db)

    N/A 5.87 in149 mm

    Housing Backing Shoulder Diameter - Frontface (Da)

    N/A 8.39 in212.90 mm

    Key Dimensions

    Cone Part Number

    N/A 97493

    Cup Part Number

    N/A 97900

    Related Assembly Number(s)

    N/A 97493-902A1

    Outer Spacer Part Number

    N/A Y1S-97900

    Design Unit

    N/A Inch

    Bore (d)

    N/A 4.9330 in125.298 mm

    O.D. (D)

    N/A 9.0000 in228.600 mm
    Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 21900 lbf97500 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 38200 lbf170000 N
    K Factor 5 N/A 0.79
    e Factor 6 N/A 0.74

    Ratings

    C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 147000 lbf655000 N
    Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 27600 lbf123000 N

    Factors

    Y1 Factor 9 N/A 0.92
    Y2 Factor 10 N/A 1.36
    • 1 These maximum fillet radii will be cleared by the bearing corners.
    • 2 These maximum fillet radii will be cleared by the bearing corners.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.