2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Other Dimensions

    Weight

    N/A 78.68 Kg173.48 lb

    Width (T)

    N/A 7.2500 in184.150 mm

    B - Width

    N/A 6.9998 in177.794 mm
    Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm
    Max Housing Fillet Radius2 N/A 0.130 in3.30 mm

    Shaft Backing Shoulder Diameter - Backface (db)

    N/A 9.06 in230.1 mm

    Housing Backing Shoulder Diameter - Frontface (Da)

    N/A 13.21 in334.30 mm

    Key Dimensions

    Cone Part Number

    N/A EE420801

    Cup Part Number

    N/A 421437

    Related Assembly Number(s)

    N/A EE420801-902A5 EE420801-902A6

    Outer Spacer Part Number

    N/A Y2S-421437

    Design Unit

    N/A Inch

    Bore (d)

    N/A 8 in203.2 mm

    O.D. (D)

    N/A 14.3720 in365.049 mm
    Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 68100 lbf303000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 118000 lbf527000 N
    K Factor 5 N/A 1.45
    e Factor 6 N/A 0.4

    Ratings

    C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 457000 lbf2030000 N
    Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 46800 lbf208000 N

    Factors

    Y1 Factor 9 N/A 1.68
    Y2 Factor 10 N/A 2.5
    • 1 These maximum fillet radii will be cleared by the bearing corners.
    • 2 These maximum fillet radii will be cleared by the bearing corners.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.