2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Other Dimensions

    Weight

    N/A 74.14 Kg163.45 lb

    Width (T)

    N/A 7.7500 in196.850 mm

    B - Width

    N/A 7.5000 in190.500 mm
    Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm
    Max Housing Fillet Radius2 N/A 0.250 in6.35 mm

    Shaft Backing Shoulder Diameter - Backface (db)

    N/A 9.21 in234 mm

    Housing Backing Shoulder Diameter - Frontface (Da)

    N/A 12.53 in318.30 mm

    Key Dimensions

    Cone Part Number

    N/A HH840249

    Cup Part Number

    N/A HH840210

    Related Assembly Number(s)

    N/A HH840249-90011 HH840249-90013 HH840249-90015

    Outer Spacer Part Number

    N/A HH840210EA

    Design Unit

    N/A Inch

    Bore (d)

    N/A 7.5 in190.5 mm

    O.D. (D)

    N/A 13.2500 in336.550 mm
    Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 67100 lbf299000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 117000 lbf520000 N
    K Factor 5 N/A 1.01
    e Factor 6 N/A 0.58

    Ratings

    C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 451000 lbf2010000 N
    Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 66200 lbf294000 N

    Factors

    Y1 Factor 9 N/A 1.17
    Y2 Factor 10 N/A 1.75
    • 1 These maximum fillet radii will be cleared by the bearing corners.
    • 2 These maximum fillet radii will be cleared by the bearing corners.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.