2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.
Design Attributes:Two single row bearings, with or without a spacer
When spacers are used, bearing is furnished as a preset, matched assembly
Spacers available with or without lubricant grooves and holes
Design Attributes:
Unit of Measure
Other Dimensions
Weight |
N/A 4.90 Kg10.80 lb |
Width (T) |
N/A 2.8536 in72.481 mm |
B - Width |
N/A 2.7560 in70 mm |
| Max Shaft Fillet Radius1 | N/A 0.01 in0.30 mm |
| Max Housing Fillet Radius2 | N/A 0.1 in2.54 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 4.53 in115 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 5.91 in150.10 mm |
Key Dimensions
Cone Part Number |
N/A JM720249 |
Cup Part Number |
N/A JM720210 |
Outer Spacer Part Number |
N/A M720210EB |
Design Unit |
N/A Metric |
Bore (d) |
N/A 3.937 in100 mm |
O.D. (D) |
N/A 6.1024 in155.000 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 13500 lbf60000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 23500 lbf104000 N |
| K Factor 5 | N/A 1.24 |
| e Factor 6 | N/A 0.47 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.