2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Other Dimensions

    Weight

    N/A 13.77 Kg30.34 lb

    Width (T)

    N/A 3.5434 in90 mm

    B - Width

    N/A 3.5434 in90 mm
    Max Shaft Fillet Radius1 N/A 0.02 in0.50 mm
    Max Housing Fillet Radius2 N/A 0.1 in2.54 mm

    Shaft Backing Shoulder Diameter - Backface (db)

    N/A 7.72 in196 mm

    Housing Backing Shoulder Diameter - Frontface (Da)

    N/A 9.57 in243.08 mm

    Key Dimensions

    Cone Part Number

    N/A JM736149

    Cup Part Number

    N/A JM736110

    Outer Spacer Part Number

    N/A JY25020-S

    Design Unit

    N/A Metric

    Bore (d)

    N/A 7.0866 in180 mm

    O.D. (D)

    N/A 9.8425 in250 mm
    Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 23800 lbf106000 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 41500 lbf185000 N
    K Factor 5 N/A 1.22
    e Factor 6 N/A 0.48

    Ratings

    C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 160000 lbf712000 N
    Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 19600 lbf87200 N

    Factors

    Y1 Factor 9 N/A 1.41
    Y2 Factor 10 N/A 2.09
    • 1 These maximum fillet radii will be cleared by the bearing corners.
    • 2 These maximum fillet radii will be cleared by the bearing corners.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.