2TS-DM assemblies are comprised of two single-row bearings with abutting back facing inner rings and an outer ring spacer with lubricating holes is typical. These are generally used at fixed positions on rotating shaft applications.

Design Attributes:
  • Two single row bearings, with or without a spacer
  • When spacers are used, bearing is furnished as a preset, matched assembly
  • Spacers available with or without lubricant grooves and holes
  • Unit of Measure

    Other Dimensions

    Weight

    N/A 1.90 Kg4.16 lb

    Width (T)

    N/A 2 in50.8 mm

    B - Width

    N/A 2 in50.8 mm
    Max Shaft Fillet Radius1 N/A 0.01 in0.30 mm
    Max Housing Fillet Radius2 N/A 0.130 in3.30 mm

    Shaft Backing Shoulder Diameter - Backface (db)

    N/A 3.58 in91 mm

    Housing Backing Shoulder Diameter - Frontface (Da)

    N/A 4.49 in114.00 mm

    Key Dimensions

    Cone Part Number

    N/A LM814849

    Cup Part Number

    N/A LM814810

    Related Assembly Number(s)

    N/A LM814849-902A1

    Outer Spacer Part Number

    N/A LM814810EA

    Design Unit

    N/A Inch

    Bore (d)

    N/A 3.0625 in77.788 mm

    O.D. (D)

    N/A 4.6250 in117.475 mm
    Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 6870 lbf30600 N
    Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 12000 lbf53200 N
    K Factor 5 N/A 1.15
    e Factor 6 N/A 0.51

    Ratings

    C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 46100 lbf205000 N
    Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 5990 lbf26700 N

    Factors

    Y1 Factor 9 N/A 1.32
    Y2 Factor 10 N/A 1.97
    • 1 These maximum fillet radii will be cleared by the bearing corners.
    • 2 These maximum fillet radii will be cleared by the bearing corners.
    • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
    • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
    • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
    • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
    • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.