2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.

Design Attributes
  • Stainless steel ball bearing inserts with set screw
  • Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
  • Available with or without spacers
  • Spacers preset during manufacture
Unit of Measure

Other Dimensions

Weight

N/A 371.24 Kg818.36 lb

Width (T)

N/A 12 in304.8 mm

C - Width

N/A 6.875 in174.625 mm
Max Shaft Fillet Radius1 N/A 0.560 in14.200 mm
Max Housing Fillet Radius2 N/A 0.130 in3.30 mm

Shaft Backing Shoulder Diameter - Backface (db)

N/A 16.14 in410 mm

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 23.11 in581.70 mm

Key Dimensions

Cone Part Number

N/A H961649

Cup Part Number

N/A H961610

Inner Spacer Part Number

N/A K163629

Outer Spacer Part Number

N/A H961610EB

Design Unit

N/A Inch

Bore (d)

N/A 12.5000 in317.500 mm

O.D. (D)

N/A 24.5000 in622.300 mm
Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 184000 lbf819000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 321000 lbf1430000 N
K Factor 5 N/A 0.62
e Factor 6 N/A 0.94

Ratings

C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 1240000 lbf5500000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 295000 lbf1310000 N

Factors

Y1 Factor 9 N/A 0.72
Y2 Factor 10 N/A 1.07
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.