2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
- Available with or without spacers
- Spacers preset during manufacture
Unit of Measure
Other Dimensions
Weight |
N/A 1.04 Kg2.31 lb |
Width (T) |
N/A 2.2180 in56.337 mm |
C - Width |
N/A 1.7565 in44.614 mm |
| Max Shaft Fillet Radius1 | N/A 0.09 in2.290 mm |
| Max Housing Fillet Radius2 | N/A 0.02 in0.4 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 1.91 in48.5 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 2.74 in69.10 mm |
Key Dimensions
Cone Part Number |
N/A HM88649 |
Cup Part Number |
N/A HM88610 |
Inner Spacer Part Number |
N/A HM88649XB |
Outer Spacer Part Number |
N/A XC2360-SA |
Design Unit |
N/A Inch |
Bore (d) |
N/A 1.3750 in34.925 mm |
O.D. (D) |
N/A 2.8438 in72.233 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 4480 lbf19900 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 7790 lbf34700 N |
| K Factor 5 | N/A 1.07 |
| e Factor 6 | N/A 0.55 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.