2TS-IM assemblies are comprised of two single-row bearings with an inner and outer ring spacer. In some applications, a shoulder in the bearing housing replaces the outer ring spacer.
Design Attributes
Design Attributes
- Stainless steel ball bearing inserts with set screw
- Steel spacers are used to create Bench End Play (BEP) or Preload (BPL) in the bearing assembly
- Available with or without spacers
- Spacers preset during manufacture
Unit of Measure
Other Dimensions
Weight |
N/A 7.04 Kg15.49 lb |
Width (T) |
N/A 4 in101.6 mm |
C - Width |
N/A 3.5626 in90.49 mm |
| Max Shaft Fillet Radius1 | N/A 0.060 in1.5 mm |
| Max Housing Fillet Radius2 | N/A 0.030 in0.8 mm |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 6.61 in168 mm |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 7.87 in198.90 mm |
Key Dimensions
Cone Part Number |
N/A L432349 |
Cup Part Number |
N/A L432310 |
Inner Spacer Part Number |
N/A L432349XB |
Outer Spacer Part Number |
N/A L432310EC |
Design Unit |
N/A Inch |
Bore (d) |
N/A 6.2500 in158.750 mm |
O.D. (D) |
N/A 8.0938 in205.583 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 8560 lbf38100 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 14900 lbf66300 N |
| K Factor 5 | N/A 1.57 |
| e Factor 6 | N/A 0.37 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.