SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.

Design Attributes:
  • Two TS bearings mounted indirectly with cone and cup spacers.
  • Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
  • Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
Unit of Measure

Other Dimensions

Weight

N/A 6.51 Kg14.37 lb

Width (T)

N/A 128.867 mm5.0735 in

C - Width

N/A 113.337 mm4.4621 in
Max Shaft Fillet Radius1 N/A 3.050 mm0.12 in
Max Housing Fillet Radius2 N/A 1.0 mm0.04 in

Shaft Backing Shoulder Diameter - Backface (db)

N/A 100 mm3.94 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 134.87 mm5.31 in

Key Dimensions

Cone Part Number

N/A JHM516849

Cup Part Number

N/A JHM516810

Inner Spacer Part Number

N/A HM516849XB

Outer Spacer Part Number

N/A HM516810EB

Snap Ring Part Number

N/A K518333R

Design Unit

N/A Metric

Bore (d)

N/A 85 mm3.3465 in

O.D. (D)

N/A 140.000 mm5.5118 in
Dynamic Radial Load Rating - 90M Revs (C90) 3 N/A 73000 N16400 lbf
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 N/A 127000 N28600 lbf
K Factor 5 N/A 1.43
e Factor 6 N/A 0.41

Ratings

C1 - Dynamic Radial Rating (1 million revolutions)7 N/A 490000 N110000 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)8 N/A 50900 N11400 lbf

Factors

Y1 Factor 9 N/A 1.66
Y2 Factor 10 N/A 2.47
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.