SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.
Design Attributes:
Design Attributes:
- Two TS bearings mounted indirectly with cone and cup spacers.
- Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
- Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
Unit of Measure
Other Dimensions
Weight |
N/A 1.74 Kg3.85 lb |
Width (T) |
N/A 64 mm2.5197 in |
C - Width |
N/A 52.418 mm2.0637 in |
| Max Shaft Fillet Radius1 | N/A 1.520 mm0.060 in |
| Max Housing Fillet Radius2 | N/A 0.5 mm0.02 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 64 mm2.52 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 91.90 mm3.62 in |
Key Dimensions
Cone Part Number |
N/A JM207049 |
Cup Part Number |
N/A JM207010 |
Inner Spacer Part Number |
N/A M207049XS |
Outer Spacer Part Number |
N/A M207010ES |
Snap Ring Part Number |
N/A K518779R |
Design Unit |
N/A Metric |
Bore (d) |
N/A 55.000 mm2.1654 in |
O.D. (D) |
N/A 95.000 mm3.7402 in |
| Dynamic Radial Load Rating - 90M Revs (C90) 3 | N/A 33800 N7610 lbf |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)4 | N/A 58900 N13200 lbf |
| K Factor 5 | N/A 1.74 |
| e Factor 6 | N/A 0.33 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 7 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 8 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.