TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.7 Kg1.6 lb

Inner Ring Width (B)

N/A 1.25 in31.75 mm
Max Shaft Fillet Radius1 N/A 0.005 in0.13 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 1.97 in50 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.11 in2.8 mm

Key Dimensions

Series

N/A 13000

Cone Part Number

N/A 13176D

Bore (d)

N/A 1.7500 in44.450 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 2960 lbf13200 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 11400 lbf50800 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 5160 lbf22900 N
K Factor 5 N/A 1.11

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 19900 lbf88500 N

Static Radial Load Rating (C0)

N/A 13700 lbf61100 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 2680 lbf11900 N

Factors

Geometry Factor (Cg)8 N/A 0.0799
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.