TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.7 Kg1.5 lb

Inner Ring Width (B)

N/A 1.5426 in39.182 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 1.57 in40 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.07 in1.8 mm

Key Dimensions

Series

N/A 14000

Cone Part Number

N/A 14126D

Bore (d)

N/A 1.2500 in31.750 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 3180 lbf14200 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 12300 lbf54600 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 5540 lbf24600 N
K Factor 5 N/A 1.53

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 21400 lbf95100 N

Static Radial Load Rating (C0)

N/A 13900 lbf61700 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 2080 lbf9260 N

Factors

G1 Factor

N/A 18

G2 Factor

N/A 9.4
Geometry Factor (Cg)8 N/A 0.0668
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.