TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 0.50 Kg1 lb

Inner Ring Width (B)

N/A 1.375 in34.925 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 1.4 in35.5 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.1 in2.5 mm

Key Dimensions

Series

N/A 17000

Cone Part Number

N/A 17116D

Bore (d)

N/A 1.1875 in30.163 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 2520 lbf11200 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 9720 lbf43200 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 4390 lbf19500 N
K Factor 5 N/A 1.53

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 16900 lbf75300 N

Static Radial Load Rating (C0)

N/A 9910 lbf44100 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 1650 lbf7340 N

Factors

G1 Factor

N/A 11.8

G2 Factor

N/A 7.49
Geometry Factor (Cg)8 N/A 0.0579
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.