TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure
Other Dimensions
Weight |
N/A 1.2 Kg2.70 lb |
Inner Ring Width (B) |
N/A 2.5620 in65.075 mm |
| Max Shaft Fillet Radius1 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 1.95 in49.5 mm |
Cage Location Relative to Frontface (Ab) |
N/A -0.16 in-4.1 mm |
Key Dimensions
Series |
N/A 355 |
Cone Part Number |
N/A 357DW |
Bore (d) |
N/A 1.6875 in42.863 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 4770 lbf21200 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 3 | N/A 18400 lbf81800 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 8310 lbf36900 N |
| K Factor 5 | N/A 1.91 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 8 Geometry constant for Lubrication Life Adjustment Factor a3l.