TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1.5 Kg3.20 lb

Inner Ring Width (B)

N/A 2.0620 in52.375 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 2.01 in51 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.09 in2.3 mm

Key Dimensions

Series

N/A 355

Cone Part Number

N/A 358D

Bore (d)

N/A 1.6875 in42.863 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 4770 lbf21200 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 18400 lbf81800 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 8310 lbf36900 N
K Factor 5 N/A 1.91

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 32000 lbf142000 N

Static Radial Load Rating (C0)

N/A 20000 lbf88800 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 2500 lbf11100 N

Factors

Geometry Factor (Cg)8 N/A 0.0732
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.