TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1.8 Kg4.00 lb

Inner Ring Width (B)

N/A 2.094 in53.188 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 2.24 in57 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.09 in2.3 mm

Key Dimensions

Series

N/A 375

Cone Part Number

N/A 375D

Bore (d)

N/A 2 in50.8 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 5120 lbf22800 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 19800 lbf87900 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 8920 lbf39700 N
K Factor 5 N/A 1.73

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 34400 lbf153000 N

Static Radial Load Rating (C0)

N/A 22700 lbf101000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 2970 lbf13200 N

Factors

G1 Factor

N/A 37.6

G2 Factor

N/A 15.4
Geometry Factor (Cg)8 N/A 0.0816
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.