TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 1.7 Kg3.8 lb

Inner Ring Width (B)

N/A 2.094 in53.188 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 2.48 in63 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.11 in2.8 mm

Key Dimensions

Series

N/A 385

Cone Part Number

N/A 389DE

Bore (d)

N/A 2.1875 in55.563 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 5300 lbf23600 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 20500 lbf91000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 9230 lbf41100 N
K Factor 5 N/A 1.65

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 35600 lbf158000 N

Static Radial Load Rating (C0)

N/A 24100 lbf107000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 3210 lbf14300 N

Factors

G1 Factor

N/A 42

G2 Factor

N/A 15.7
Geometry Factor (Cg)8 N/A 0.0859
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.