TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure
Other Dimensions
Weight |
N/A 2.1 Kg4.7 lb |
Inner Ring Width (B) |
N/A 2.875 in73.025 mm |
| Max Shaft Fillet Radius1 | N/A 0.03 in0.800 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 2.76 in70 mm |
Cage Location Relative to Frontface (Ab) |
N/A -0.23 in-5.8 mm |
Key Dimensions
Series |
N/A 395 |
Cone Part Number |
N/A 392DW |
Bore (d) |
N/A 2.4375 in61.913 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 5440 lbf24200 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 3 | N/A 21000 lbf93400 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 9480 lbf42200 N |
| K Factor 5 | N/A 1.45 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 8 Geometry constant for Lubrication Life Adjustment Factor a3l.