TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 2.5 Kg5.5 lb

Inner Ring Width (B)

N/A 2.375 in60.325 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 2.83 in72 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.13 in3.3 mm

Key Dimensions

Series

N/A 39500

Cone Part Number

N/A 39585D

Bore (d)

N/A 2.5000 in63.500 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 9730 lbf43300 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 37500 lbf167000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 16900 lbf75400 N
K Factor 5 N/A 1.72

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 65300 lbf291000 N

Static Radial Load Rating (C0)

N/A 50300 lbf224000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 5650 lbf25100 N

Factors

G1 Factor

N/A 84.3

G2 Factor

N/A 23.7
Geometry Factor (Cg)8 N/A 0.107
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.