TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 8.7 Kg19.20 lb

Inner Ring Width (B)

N/A 3.0625 in77.788 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 5.67 in144 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.08 in2 mm

Key Dimensions

Series

N/A 48300

Cone Part Number

N/A 48393D

Bore (d)

N/A 5.3750 in136.525 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 16500 lbf73300 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 63600 lbf283000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 28700 lbf128000 N
K Factor 5 N/A 1.82

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 111000 lbf492000 N

Static Radial Load Rating (C0)

N/A 122000 lbf542000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 9060 lbf40300 N

Factors

Geometry Factor (Cg)8 N/A 0.121
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.