TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 3.00 Kg6.7 lb

Inner Ring Width (B)

N/A 2.6590 in67.539 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 3.15 in80 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.12 in3 mm

Key Dimensions

Series

N/A 475

Cone Part Number

N/A 487TD

Bore (d)

N/A 2.8375 in72.073 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 7890 lbf35100 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 30500 lbf135000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 13700 lbf61100 N
K Factor 5 N/A 1.52

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 53000 lbf236000 N

Static Radial Load Rating (C0)

N/A 41900 lbf186000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 5200 lbf23100 N

Factors

Geometry Factor (Cg)8 N/A 0.108
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.