TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 3.50 Kg7.80 lb

Inner Ring Width (B)

N/A 2.344 in59.538 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 3.58 in91 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.12 in3 mm

Key Dimensions

Series

N/A 495

Cone Part Number

N/A 496D

Bore (d)

N/A 3.1875 in80.963 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 9000 lbf40000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 34700 lbf154000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 15700 lbf69700 N
K Factor 5 N/A 1.31

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 60500 lbf269000 N

Static Radial Load Rating (C0)

N/A 48600 lbf216000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 6850 lbf30500 N

Factors

G1 Factor

N/A 105

G2 Factor

N/A 29.3
Geometry Factor (Cg)8 N/A 0.125
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.