TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 4.90 Kg10.80 lb

Inner Ring Width (B)

N/A 3.1549 in80.134 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 3.62 in92 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.1 in2.5 mm

Key Dimensions

Series

N/A 575

Cone Part Number

N/A 581D

Bore (d)

N/A 3.1875 in80.963 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 12100 lbf53600 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 46500 lbf207000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 21000 lbf93400 N
K Factor 5 N/A 1.45

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 80900 lbf360000 N

Static Radial Load Rating (C0)

N/A 65400 lbf291000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 8330 lbf37100 N

Factors

Geometry Factor (Cg)8 N/A 0.13
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.