TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 16.10 Kg35.6 lb

Inner Ring Width (B)

N/A 3.4375 in87.313 mm
Max Shaft Fillet Radius1 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 8.62 in219 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.11 in2.8 mm

Key Dimensions

Series

N/A 67900

Cone Part Number

N/A 67985D

Bore (d)

N/A 8.1250 in206.375 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 24700 lbf110000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 95300 lbf424000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 43000 lbf191000 N
K Factor 5 N/A 1.15

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 166000 lbf738000 N

Static Radial Load Rating (C0)

N/A 197000 lbf876000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 21500 lbf95800 N

Factors

G1 Factor

N/A 820

G2 Factor

N/A 172
Geometry Factor (Cg)8 N/A 0.139
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.