TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 16.20 Kg35.7 lb

Inner Ring Width (B)

N/A 4.8750 in123.825 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 5.75 in146 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.11 in2.8 mm

Key Dimensions

Series

N/A 74000

Cone Part Number

N/A 74510D

Bore (d)

N/A 5.1183 in130.005 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 22300 lbf99000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 85900 lbf382000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 38800 lbf172000 N
K Factor 5 N/A 1.2

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 150000 lbf665000 N

Static Radial Load Rating (C0)

N/A 138000 lbf614000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 18600 lbf82600 N

Factors

G1 Factor

N/A 363

G2 Factor

N/A 68.5
Geometry Factor (Cg)8 N/A 0.134
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.