TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 8.90 Kg19.5 lb

Inner Ring Width (B)

N/A 4.0300 in102.362 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 4.643 in117.93 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.07 in1.8 mm

Key Dimensions

Series

N/A 775

Cone Part Number

N/A 782D

Bore (d)

N/A 4.125 in104.775 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 20200 lbf89700 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 77800 lbf346000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 35100 lbf156000 N
K Factor 5 N/A 1.51

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 135000 lbf603000 N

Static Radial Load Rating (C0)

N/A 111000 lbf495000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 13300 lbf59200 N

Factors

G1 Factor

N/A 227

G2 Factor

N/A 41.3
Geometry Factor (Cg)8 N/A 0.107
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.