TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 25.5 Kg56.20 lb

Inner Ring Width (B)

N/A 4.4375 in112.713 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 7.76 in197 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.06 in1.5 mm

Key Dimensions

Series

N/A 82600

Cone Part Number

N/A 82680D

Bore (d)

N/A 7.0000 in177.800 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 31100 lbf138000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 120000 lbf534000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 54200 lbf241000 N
K Factor 5 N/A 1.11

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 209000 lbf930000 N

Static Radial Load Rating (C0)

N/A 220000 lbf979000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 28000 lbf124000 N

Factors

G1 Factor

N/A 661

G2 Factor

N/A 119
Geometry Factor (Cg)8 N/A 0.131
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.