TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 23.1 Kg51 lb

Inner Ring Width (B)

N/A 3.6875 in93.663 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 9.84 in250 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.13 in3.3 mm

Key Dimensions

Series

N/A 8500

Cone Part Number

N/A 8576DW

Bore (d)

N/A 9.25 in234.95 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 30700 lbf137000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 119000 lbf527000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 53500 lbf238000 N
K Factor 5 N/A 1.44

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 206000 lbf918000 N

Static Radial Load Rating (C0)

N/A 240000 lbf1070000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 21400 lbf95200 N

Factors

Geometry Factor (Cg)8 N/A 0.14
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.