TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure
Other Dimensions
Weight |
N/A 16.8 Kg37 lb |
Inner Ring Width (B) |
N/A 5.0000 in127.000 mm |
| Max Shaft Fillet Radius1 | N/A 0.060 in1.5 mm |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 4.57 in116 mm |
Cage Location Relative to Frontface (Ab) |
N/A -0.11 in-2.8 mm |
Key Dimensions
Series |
N/A 855 |
Cone Part Number |
N/A 868D |
Bore (d) |
N/A 4.0000 in101.600 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 26700 lbf119000 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 3 | N/A 103000 lbf458000 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 | N/A 46400 lbf207000 N |
| K Factor 5 | N/A 1.74 |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 8 Geometry constant for Lubrication Life Adjustment Factor a3l.