TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 35 Kg77.200 lb

Inner Ring Width (B)

N/A 4.8750 in123.825 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 8.74 in222 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.21 in5.3 mm

Key Dimensions

Series

N/A 93000

Cone Part Number

N/A 93800DGW

Bore (d)

N/A 8 in203.2 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 42600 lbf190000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 164000 lbf731000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 74200 lbf330000 N
K Factor 5 N/A 1.12

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 286000 lbf1270000 N

Static Radial Load Rating (C0)

N/A 290000 lbf1290000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 38200 lbf170000 N

Factors

Geometry Factor (Cg)8 N/A 0.146
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.