TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 49.800 Kg109.80 lb

Inner Ring Width (B)

N/A 5.125 in130.175 mm
Max Shaft Fillet Radius1 N/A 0.25 in6.4 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 9.8 in249 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.07 in1.8 mm

Key Dimensions

Series

N/A 96000

Cone Part Number

N/A 96851D

Bore (d)

N/A 8.5000 in215.900 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 44200 lbf197000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 171000 lbf759000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 77000 lbf343000 N
K Factor 5 N/A 0.99

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 297000 lbf1320000 N

Static Radial Load Rating (C0)

N/A 319000 lbf1420000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 44700 lbf199000 N

Factors

G1 Factor

N/A 1140

G2 Factor

N/A 160
Geometry Factor (Cg)8 N/A 0.163
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.