TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 22 Kg48.50 lb

Inner Ring Width (B)

N/A 5.9545 in151.244 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 5.67 in144 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.21 in5.3 mm

Key Dimensions

Series

N/A 97000

Cone Part Number

N/A 97500D

Bore (d)

N/A 5 in127 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 21900 lbf97500 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 84500 lbf376000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 38200 lbf170000 N
K Factor 5 N/A 0.79

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 147000 lbf655000 N

Static Radial Load Rating (C0)

N/A 109000 lbf486000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 27600 lbf123000 N

Factors

G1 Factor

N/A 237

G2 Factor

N/A 44.6
Geometry Factor (Cg)8 N/A 0.131
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.