TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 50.4 Kg111.1 lb

Inner Ring Width (B)

N/A 6.5000 in165.100 mm
Max Shaft Fillet Radius1 N/A 0.310 in7.900 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 10.2 in259 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.18 in4.6 mm

Key Dimensions

Series

N/A 130000

Cone Part Number

N/A EE130903D

Bore (d)

N/A 9.0000 in228.600 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 46400 lbf206000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 179000 lbf796000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 80800 lbf359000 N
K Factor 5 N/A 1.77

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 312000 lbf1390000 N

Static Radial Load Rating (C0)

N/A 314000 lbf1400000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 26200 lbf117000 N

Factors

Geometry Factor (Cg)8 N/A 0.136
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.