TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 32.5 Kg71.700 lb

Inner Ring Width (B)

N/A 4.25 in107.95 mm
Max Shaft Fillet Radius1 N/A 0.13 in3.30 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 11.02 in280 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.12 in3 mm

Key Dimensions

Series

N/A 134000

Cone Part Number

N/A EE134102D

Bore (d)

N/A 10.2500 in260.350 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 39600 lbf176000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 153000 lbf679000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 68900 lbf307000 N
K Factor 5 N/A 1.56

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 266000 lbf1180000 N

Static Radial Load Rating (C0)

N/A 299000 lbf1330000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 25400 lbf113000 N

Factors

G1 Factor

N/A 1330

G2 Factor

N/A 187
Geometry Factor (Cg)8 N/A 0.147
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.