TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 44.6 Kg98.3 lb

Inner Ring Width (B)

N/A 5.0000 in127.000 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 11.69 in297 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.07 in1.8 mm

Key Dimensions

Series

N/A 135000

Cone Part Number

N/A EE135111DGW

Bore (d)

N/A 11 in279.4 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 50900 lbf226000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 196000 lbf873000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 88600 lbf394000 N
K Factor 5 N/A 1.54

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 342000 lbf1520000 N

Static Radial Load Rating (C0)

N/A 375000 lbf1670000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 33200 lbf148000 N

Factors

Geometry Factor (Cg)8 N/A 0.158
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.