TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 44.30 Kg97.700 lb

Inner Ring Width (B)

N/A 4.5 in114.3 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 13.66 in347 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.07 in1.8 mm

Key Dimensions

Series

N/A 138000

Cone Part Number

N/A EE138131D

Bore (d)

N/A 13.0040 in330.302 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 42800 lbf190000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 165000 lbf734000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 74500 lbf331000 N
K Factor 5 N/A 1.27

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 287000 lbf1280000 N

Static Radial Load Rating (C0)

N/A 358000 lbf1590000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 33600 lbf149000 N

Factors

G1 Factor

N/A 1970

G2 Factor

N/A 290
Geometry Factor (Cg)8 N/A 0.179
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.