TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 51.500 Kg113.5 lb

Inner Ring Width (B)

N/A 3.75 in95.25 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 14.49 in368 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.22 in5.6 mm

Key Dimensions

Series

N/A 160000

Cone Part Number

N/A EE161362D

Bore (d)

N/A 13.6250 in346.075 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 31900 lbf142000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 123000 lbf548000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 55600 lbf247000 N
K Factor 5 N/A 1.17

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 214000 lbf954000 N

Static Radial Load Rating (C0)

N/A 250000 lbf1110000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 27400 lbf122000 N

Factors

Geometry Factor (Cg)8 N/A 0.174
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.