TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure

Other Dimensions

Weight

N/A 48.70 Kg107.30 lb

Inner Ring Width (B)

N/A 5.125 in130.175 mm
Max Shaft Fillet Radius1 N/A 0.060 in1.5 mm

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 11.56 in293.62 mm

Cage Location Relative to Frontface (Ab) 

N/A 0.03 in0.8 mm

Key Dimensions

Series

N/A 275000

Cone Part Number

N/A EE275109DW

Bore (d)

N/A 10.875 in276.225 mm
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 51400 lbf229000 N
Dynamic Radial Load Rating - 1M Revs (C1) 3 N/A 198000 lbf883000 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row) 4 N/A 89600 lbf398000 N
K Factor 5 N/A 1.45

Note

N/A This part has a non-standard shoulder design. Please email customer CAD for shoulder details to ensure the proper design of mating components.

Ratings

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)6 N/A 345000 lbf1540000 N

Static Radial Load Rating (C0)

N/A 359000 lbf1600000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)7 N/A 35400 lbf157000 N

Factors

Geometry Factor (Cg)8 N/A 0.156
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.